Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

110 MHz to 10 GHz, Medium Power Broadband Amplifier with 1 Watt, 12.5 dB Gain and SMA

SKU: SDA-100-12-01-SMA
Pricing
QUANTITYPRICE
1-4$973.46
5-9$934.52
10-24$895.58
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Power Output1 Watt (30.5 dBm) Psat
Frequency, Min110 MHz
Frequency, Max10 GHz
Gain, Min12 dB
Gain, Typical12.5 dB
3rd Intercept Point38 dB
RF Input VSWR Max1.7:1
RF Output VSWR Max1.7:1
Connector SeriesSMA
Description

110 MHz to 10 GHz, Medium Power Broadband Amplifier with 1 Watt, 12.5 dB Gain and SMA

RF broadband / wideband amplifier SDA-100-12-01-SMA from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized broadband version manufactured with SMA connectors. Our SMA 30.5 wideband / broadband amplifier design has a 12 dB minimum gain and 12.5 dB typical gain.

Fairview Microwave RF medium power wide-band amplifier part number SDA-100-12-01-SMA is rated with a Psat of 30.5 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 110 MHz and a maximum of 10 GHz. Additional specs on this medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.