To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

FAKRA Jack (Female) Connector for RG174, RG316, RG188, .100 inch, FM-B100, FM-C100, LMR-100, Crimp/Solder, White Color

SKU: FMCN1346B
Pricing
QUANTITYPRICE
1-24$10.19
25-49$9.68
50-99$9.17
100-249$8.76
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1346B
Datasheet
FMCN1346B
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesFAKRA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4.100 inch
Interface Type 5FM-B100
Interface Type 6FM-C100
Interface Type 7LMR-100
Description

FAKRA Jack (Female) Connector for RG174, RG316, RG188, .100 inch, FM-B100, FM-C100, LMR-100, Crimp/Solder, White Color

FMCN1346B FAKRA jack coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, .100 inch, FM-B100, FM-C100, LMR-100 and a 50 Ohm impedance. This FAKRA jack connector uses shield attachment of crimp/solder attachment for the contact. Our jack FAKRA coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

FAKRA jack coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave FAKRA coaxial connector has a plastic body. Our FMCN1346B FAKRA connector uses phosphor bronze contact. This FAKRA jack coaxial RF connector is RoHS compliant, you can find this FAKRA jack coaxial connector datasheet specifications above.

Fairview Microwave jack FAKRA connector purchases will ship the same day. Our FAKRA jack RG174 / RG316 / RG188 / .100 inch / FM-B100 / FM-C100 / LMR-100 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom FAKRA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.