1/4 Superflexible Helical Low Loss Corrugated Coax Cable Black PE Jacket
SKU: FM-1/4SFHC
Key Specifications
Key Specifications. |
Generic Name | 1/4 Superflexible Helical |
Flex Type | Corrugated |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 82 % |
Jacket Diameter | 0.303 in |
Jacket Material | PE |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 5.85 dB |
RF Shielding | 120 dB |
Frequency, Max | 20.4 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.5 in |
Minimum Bend Radius, Repeated | 1 in |
Coax Type | Coax |
Description
1/4 Superflexible Helical Low Loss Corrugated Coax Cable Black PE Jacket
1/4" Superflexible coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-1/4SFHC coax cable is manufactured in a corrugated design and has a 50 Ohm impedance.This low loss corrugated 50 Ohm coax cable 1/4 Superflexible Helical 1/4" Superflexible is constructed with a 0.303 inch diameter and PE jacket.
1/4 Superflexible Helical FM-1/4SFHC corrugated 50 Ohm coax cable with PE jacket is rated for a 20.4 GHz maximum operating frequency. This 50 Ohm 0.303 inch diameter and low loss corrugated coax cable is built with a shield count of 1 and RF shielding of 120 dB.
Fairview Microwave 1/4" Superflexible coax is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. 1/4" Superflexible coax cable specs for this wire properties can be found on its RF coax cable 1/4" Superflexible datasheet PDF specifications above.
1/4" Superflexible cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss 1/4" Superflexible coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.