To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Hermetically Sealed TNC Female (Jack) to BNC Female (Jack) Bulkhead Adapter, Nickel Plated Brass Body, 1.3 VSWR

SKU: SM3543
Pricing
QUANTITYPRICE
1-24$88.99
25-49$84.54
50-99$80.09
100-249$76.53
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 108
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2Bulkhead
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

Hermetically Sealed TNC Female (Jack) to BNC Female (Jack) Bulkhead Adapter, Nickel Plated Brass Body, 1.3 VSWR

TNC adapter SM3543 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TNC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm TNC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

TNC to BNC adapter is constructed with female gender on side 1 and female on side 2. SM3543 TNC female to BNC female coaxial adapter from Fairview is a straight body style. This straight TNC connector adapter is an in-line RF adapter design.

Fairview female TNC to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight TNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TNC and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.