Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Hermetically Sealed TNC Female (Jack) to TNC Female (Jack) Bulkhead Adapter, 1.35 VSWR

SKU: SM5723
Pricing
QUANTITYPRICE
1-24$81.99
25-49$78.71
50-99$76.25
100-249$74.61
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 168
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM5723
Datasheet
SM5723
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max12 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2Bulkhead
Description

Hermetically Sealed TNC Female (Jack) to TNC Female (Jack) Bulkhead Adapter, 1.35 VSWR

TNC adapter SM5723 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TNC to TNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm TNC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.35:1.

TNC to TNC adapter is constructed with female gender on side 1 and female on side 2. SM5723 TNC female to TNC female coaxial adapter from Fairview is a straight body style. This straight TNC connector adapter is an in-line RF adapter design.

Fairview female TNC to female TNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight TNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.