Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB Gain High Power LDMOS Amplifier at 100 Watt Psat Operating from 500 MHz to 1 GHz with SMA

SKU: FMAM5058
Pricing
QUANTITYPRICE
1-4$3,252.86
5-9$3,187.80
10-24$3,122.75
25-99$3,057.69
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Frequency, Min500 MHz
Frequency, Max1 GHz
Gain, Typical50 dB
Voltage, DC Typ28 Volts
Voltage, DC Max32 Volts
Description

50 dB Gain High Power LDMOS Amplifier at 100 Watt Psat Operating from 500 MHz to 1 GHz with SMA

RF power amplifier FMAM5058 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 100 Watt. Our SMA high power RF amplifier design has a 50 dB typical gain.

Fairview RF high power high gain amplifier part number FMAM5058 is rated with a Psat of 50 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 500 MHz and a maximum of 1 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 100 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.