Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Amplifier at 6 Watt P1dB Operating from 860 MHz to 960 MHz with 50 dBm IP3, SMA Input, SMA Output and 30 dB Gain

SKU: FMAM5040
Pricing
QUANTITYPRICE
1-4$1,420.00
5-9$1,363.20
10-24$1,306.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min860 MHz
Frequency, Max960 MHz
Gain, Min28 dB
Gain, Typical30 dB
1dB Compression Point, Min37.5 dBm
3rd Intercept Point, Typ50 dB
3rd Intercept Point, Min45 dB
Voltage, DC Typ12 Volts
Voltage, DC Max13 Volts
Current, DC Typ2,100 mA
Description

High Power Amplifier at 6 Watt P1dB Operating from 860 MHz to 960 MHz with 50 dBm IP3, SMA Input, SMA Output and 30 dB Gain

RF power amplifier FMAM5040 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 6 Watt. Our SMA high power RF amplifier design has a 28 dB minimum gain and 30 dB typical gain.

Fairview RF high power amplifier part number FMAM5040 is rated with a P1dB of 38 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 860 MHz and a maximum of 960 MHz. Additional specs on this high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 6 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.