Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power GaAs Amplifier at 8 Watt Psat Operating from 2 GHz to 4 GHz with 48 dBm IP3, SMA Input, SMA Output and 39 dB Gain, Heat Sink

SKU: FMAM5038F
DISCONTINUED PRODUCT
Replaced By: FMAM5119
Product Documents
Key Specifications
Key Specifications.
Frequency, Min2 GHz
Frequency, Max4 GHz
Gain, Min39 dB
1dB Compression Point, Min37.8 dBm
3rd Intercept Point, Typ48 dB
Voltage, DC Typ13 Volts
Current, DC Typ5,500 mA
Description

High Power GaAs Amplifier at 8 Watt Psat Operating from 2 GHz to 4 GHz with 48 dBm IP3, SMA Input, SMA Output and 39 dB Gain, Heat Sink

RF power amplifier FMAM5038F from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 8 Watt. Our SMA high power RF amplifier design has a 39 dB minimum gain.

Fairview RF high power amplifier part number FMAM5038F is rated with a Psat of 39 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 2 GHz and a maximum of 4 GHz. Additional specs on this high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 8 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.