Inner DC Block From 380 MHz to 2.7 GHz With N Connectors
SKU: SD3071
Pricing
Price: $50.00
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:17
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Block Type | Inner |
Impedance | 50 Ohm |
Connector In Series | N |
Connector In Gender | Male |
Connector Out Series | N |
Connector Out Gender | Female |
Minimum Frequency | 380 MHz |
Maximum Frequency | 2.7 GHz |
Maximum VSWR | 1.35:1 |
Description
Inner DC Block From 380 MHz to 2.7 GHz With N Connectors
Coaxial DC block SD3071 is only one of a large number of radio frequency DC blocking components specifically stocked to be ready for quick shipment. Fairview Microwave RF DC block is manufactured with a N connector in and N connector out. Our N to N DC block is male to female genders in and out.
Fairview Microwave N DC block has a 50 Ohm impedance and an inner design. Our 50 Ohm N inner DC block is rated for a minimum frequency of 380 MHz and a maximum frequency of 2.7 GHz. SD3071 N inner DC block has a maximum insertion loss of 0.1 dB and a maximum VSWR of 1.35:1.
Inner DC block specs for this Fairview direct current blocking component can be found on its DC block datasheet PDF specifications above. Inner N DC block is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock at Fairview and is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency DC blocks that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.