To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Inner N DC Blocks

Inner N DC blocks from Fairview Microwave are available in 50 with male gender. Fairview inner N DC blocks have a minimum frequency as low as 2.7 GHz and a maximum frequency up to 18 GHz (depending on the model). The maximum insertion loss of the inner N DC blocks is up to 1 dB, our inner N DC block products maximum voltage is 200 Volts and maximum VSWR is Volts and maximum VSWR is 1.35:1. Fairview Microwave inner N DC direct current blocks are in stock and ship the same day as purchased.