LL142 Low Loss Flexible Coax Cable Green FEP Jacket
SKU: LL142
Key Specifications
Key Specifications. |
Generic Name | LL142 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 80 % |
Jacket Diameter | 0.195 in |
Jacket Material | FEP |
No. of Shields | 3 |
Attenuation at 1 Ghz. | 8.2 dB |
Power, Max at 1 Ghz. | 820 Watts |
Frequency, Max | 18 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, Repeated | 0.975 in |
Coax Type | Coax |
Description
LL142 Low Loss Flexible Coax Cable Green FEP Jacket
LL142 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave LL142 coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This low loss flexible 50 Ohm coax cable LL142 is constructed with a 0.195 inch diameter and FEP jacket.
LL142 flexible 50 Ohm coax cable with FEP jacket is rated for a 18 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and low loss flexible coax cable is built with a shield count of 3.
Fairview Microwave LL142 coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. LL142 coax cable specs for this wire properties can be found on its RF coax cable LL142 datasheet PDF specifications above.
LL142 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss LL142 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.