To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low Loss N Female Bulkhead to N Female Bulkhead Cable LL160 Coax

SKU: FMCA1696
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberLL160
RF Cable TypeLL160
RF Cable Impedance50
Description

Low Loss N Female Bulkhead to N Female Bulkhead Cable LL160 Coax and RoHS

RF cable assembly part number FMCA1696 low loss N female bulkhead to N female bulkhead cable LL160 coax and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low loss N female bulkhead to N female bulkhead cable LL160 coax and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a N cable connection on the other end. Our type N cable assembly has a female gender on end one and female on end two. Type N cable FMCA1696 is built in a female to female coaxial assembly design and will ship quickly after the purchase.

Fairview type N female to N female cable assembly FMCA1696 is built with LL160 coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this N type female bulkhead to N female bulkhead cable can be found on its specifications datasheet PDF above.

Type N female bulkhead to N female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality N type to N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.