Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX T Adapter Female (Jack)-Female (Jack)-Female (Jack), Nickel Plated Brass Body, High temp, 2 VSWR

SKU: SM2251
Pricing
QUANTITYPRICE
1-24$117.99
25-49$112.09
50-99$106.19
100-249$101.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 76
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3MCX
Connector Gender 3Jack
Connector Impedance 350 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

MCX T Adapter Female (Jack)-Female (Jack)-Female (Jack), Nickel Plated Brass Body, High temp, 2 VSWR

MCX adapter SM2251 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our MCX to MCX adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm MCX adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 2:1.

MCX to MCX adapter is constructed with jack gender on side 1 and jack on side 2. SM2251 MCX jack to MCX jack coaxial adapter from Fairview is a tee body style. This tee MCX adapter is also known as a MCX T connector.

Fairview jack MCX to jack MCX adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee MCX adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build MCX coaxial cables that ship quickly from our facility for all your RF adapter component needs.