Fairview Microwave MCX to MCX to MCX T (Tee) adapters RF coaxial ship from our facility same-day. These RF components also referred to as Micro Coaxial Connector to Micro Coaxial Connector to Micro Coaxial Connector T / Tee adapter series. MCX to MCX to MCX Tee (T) connector adapter products are regularly in stock. Our MCX T connector adapter (sometimes called MCX tee (Micro Coaxial Connector)) series is manufactured with MCX – MCX – MCX for the connectors. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MCX MCX MCX T connector adapter 50 Ohm. MCX to MCX to MCX T adapter category includes 50 Ohm jack to 50 Ohm jack to 50 Ohm jack (female to female) to female gender. 6 GHz MCX MCX adapter frequency maximums are available. Fairview Microwave coaxial MCX connector to MCX connector to MCX connector adapter category is a between series design.
Our MCX T connector (MCX Tee adapter) series is manufactured with jack–jack–jack (Jk–Jk–Jk). VSWR for this MCX to MCX to MCX T/tee adapter category is 2:1. The Fairview Microwave website is where to find MCX to MCX to MCX Tee adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm to 50 Ohm variations. MCX MCX MCX T connector adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MCX to MCX to MCX-T coaxial adapter product line.
MCX to MCX to MCX tee connector adapters for RF coaxial include brass material on interface 1 bodies. MCX adapter connector 1 body plating example for these products is nickel. Beryllium copper is the MCX adapter interface 1 contact material used to build these RF components from Fairview Microwave. MCX connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of MCX (interface number 2) body material. MCX connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our MCX to MCX to MCX T (Tee) connector adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.