Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Female (Jack) to SMA Female (Jack) Adapter, 1.2 VSWR

SKU: SM4787
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Description

MCX Female (Jack) to SMA Female (Jack) Adapter, 1.2 VSWR

MCX adapter SM4787 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our MCX to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm MCX adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

MCX to SMA adapter is constructed with jack gender on side 1 and female on side 2. SM4787 MCX jack to SMA female coaxial adapter from Fairview is a straight body style. This straight MCX connector adapter is an in-line RF adapter design.

Fairview jack MCX to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight MCX adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build MCX and SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.