To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

35 dB min Gain, Temperature Compensated Low Noise Amplifier, 22 dBm P1dB Operating from 2 GHz to 18 GHz with SMA

SKU: FMAM5106
Pricing
QUANTITYPRICE
1-4$3,214.29
5-9$3,085.72
10-24$2,957.15
25-99$2,828.58
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM5106
Datasheet
FMAM5106
3D CAD Model (.step)
Key Specifications
Key Specifications.
Frequency, Min2 GHz
Frequency, Max18 GHz
Gain, Min35 dB
Gain, Typical39 dB
1dB Compression Point, Min20 dBm
Voltage, DC Max15 Volts
Description

The FMAM5106 is a temperature compensated RF amplifier that covers a broadband frequency from 2 GHz to 18 GHz and is available for quick shipment.

The GaAs FET design utilizes PIN diode compensation circuitry that adjusts gain levels as the device is exposed to temperature variations. At high temperatures, the gain level will be about 1 to 1.5 dB lower and at low temperatures the gain level will be about 1 to 1.5 dB higher. The gain level will always be higher than the minimum specified gain level of 35 dB over the full operational temperature range of -55°C to +85°C.

Impressive typical performance for the 50 ohm design includes 5.5 dB Noise Figure, +22 dBm P1dB, and 1.9:1 VSWR. DC Bias Voltage ranges from +12V to +15V with 550 mA DC current.

The rugged and compact Mil Grade aluminum package supports SMA female spark plug connectors, and is designed to meet a series of Mil-STD-202 environmental test conditions including Altitude, Vibration, Humidity, and Shock.