Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini UHF Male (Plug) to BNC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp

SKU: SM2235
DISCONTINUED PRODUCT
Replaced By: FMAD1114
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max2.5 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

Mini UHF Male (Plug) to BNC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp

Mini UHF adapter SM2235 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our Mini UHF to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm Mini UHF adapter is manufactured to precise RF adapter specifications .

Mini UHF to BNC adapter is constructed with male gender on side 1 and female on side 2. SM2235 Mini UHF male to BNC female coaxial adapter from Fairview is a straight body style. This straight Mini UHF connector adapter is an in-line RF adapter design.

Fairview male Mini UHF to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight Mini UHF adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build Mini UHF and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.