To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Miter Right Angle (Miter RA) 1.85mm to 2.4mm Adapters RF Coaxial

Fairview Microwave miter right angle 1.85mm to 2.4mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as miter right angle V connector, V Type to adapter series. 1.85mm to 2.4mm (Miter RA) adapter products are regularly in stock. This 1.85mm 2.4mm adapter series can be reversed to become 2.4mm to 1.85mm adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 1.85mm 2.4mm adapter 50 Ohm miter right angle. Miter right angle 1.85mm to 2.4mm adapter category includes 50 Ohm female to 50 Ohm female or male (jack to jack or plug) gender. 50 GHz 1.85mm 2.4mm (Miter RA) adapter frequency maximums are available. Fairview Microwave coaxial miter right angle 1.85mm connector to 2.4mm connector adapter category is a between series design.

VSWR for this (Miter RA) 1.85mm to 2.4mm adapter category is 1.35:1 or 1.4:1. The Fairview Microwave website is where to find miter right angle 1.85mm to 2.4mm adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Miter right angle (Miter RA) 1.85mm 2.4mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm miter right angle (Miter RA) 1.85mm to 2.4mm coaxial adapter product line.

Miter right angle 1.85mm to 2.4mm adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the 1.85mm adapter interface 1 contact material used to build these RF components from Fairview Microwave. 1.85mm connector 1 contact plating material of gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of 2.4mm (interface number 2) body material. 2.4mm connector 2 contact plating material example is gold over nickel. 2.4mm to 1.85mm miter right angle adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our miter right angle (Miter RA) 1.85mm to 2.4mm adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.