Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

MMBX Jack (Female) Snap-On PCB Connector Surface Mount, Solder With Female (Jack) Center Contact and 0.382" Diameter Funnel

SKU: FMCN1030TR1
Pricing
QUANTITYPRICE
1-24$4.55
25-49$4.32
50-99$4.10
100-249$3.91
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 980
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMBX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

MMBX Jack (Female) Snap-On PCB Connector Surface Mount, Solder With Female (Jack) Center Contact and 0.382" Diameter Funnel

FMCN1030TR1 MMBX jack PCB snap-on connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This MMBX jack connector uses shield attachment of solder attachment for the contact. Our jack MMBX PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

MMBX jack PCB snap-on RF connector has a lcp dielectric type and a VSWR of 1.15:1. This Fairview Microwave MMBX PCB connector has a brass body with gold plating. Our FMCN1030TR1 MMBX connector uses brass contact and a gold plating material. This MMBX jack PCB snap-on RF connector is RoHS and with female center contact and .382" diameter funnel compliant, you can find this MMBX jack PCB snap-on with female center contact and .382" diameter funnel connector datasheet specifications above.

Fairview Microwave jack MMBX connector purchases will ship the same day. Our MMBX jack surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.