Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMBX Plug (Male) Snap-On Connector For RG405, FM-SR086CUTN, FM-SR086ALTN Cable, Solder/Non-Solder Contact With Male (Plug) Center Contact

SKU: FMCN1018
Pricing
QUANTITYPRICE
1-24$6.02
25-49$5.72
50-99$5.42
100-249$5.18
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 40
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMBX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2FM-SR086CUTN
Interface Type 3FM-SR086ALTN
Description

MMBX Plug (Male) Snap-On Connector For RG405, FM-SR086CUTN, FM-SR086ALTN Cable, Solder/Non-Solder Contact With Male (Plug) Center Contact

FMCN1018 MMBX plug coaxial snap-on connector from Fairview Microwave has an interface type of RG405, FM-SR086CUTN, FM-SR086ALTN and a 50 Ohm impedance. This MMBX plug connector uses shield attachment of solder/non-solder contact attachment for the contact. Our plug MMBX coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

MMBX plug coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.22:1. This Fairview Microwave MMBX coaxial connector has a brass body with gold plating. Our FMCN1018 MMBX connector uses beryllium copper contact and a gold plating material. This MMBX plug coaxial snap-on RF connector is RoHS and with male center contact compliant, you can find this MMBX plug coaxial snap-on with male center contact connector datasheet specifications above.

Fairview Microwave plug MMBX connector purchases will ship the same day. Our MMBX plug RG405 / FM-SR086CUTN / FM-SR086ALTN connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.