N Female (Jack) Connector for LMR-400 Cable, Crimp/Solder
SKU: TC-400-NF-X
Pricing
Price: $21.39
* All Prices are in US Dollars and do not include duties
Available Quantity: Call for Availability
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Termination Type | Coax |
Interface Type 1 | LMR-400 |
Interface Type 2 | LMR-400-DB |
Interface Type 3 | LMR-400-UF |
Description
N Female (Jack) Connector for LMR-400 Cable, Crimp/Solder
TC-400-NF-X N female coaxial connector from Fairview Microwave has an interface type of LMR-400, LMR-400-DB, LMR-400-UF and a 50 Ohm impedance. This N female connector uses shield attachment of crimp/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
N female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our TC-400-NF-X N connector uses copper contact and a tri-metal plating material. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.
Fairview Microwave female N connector purchases will ship the same day. Our N female LMR-400 / LMR-400-DB / LMR-400-UF connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.