Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N T Adapter Female (Jack) Male (Plug) Female (Jack), Silver Plated Nickel Body, High Temp

SKU: SM4577
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3N
Connector Gender 3Female
Connector Impedance 350 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Nickel
Connector Body Plating 1Silver
Connector Mount Method 2None
Connector Body Material 2Nickel
Connector Body Plating 2Silver
Connector Body Material 3Nickel
Connector Body Plating 3Silver
Description

N T Adapter Female (Jack) Male (Plug) Female (Jack), Silver Plated Nickel Body, High Temp

N adapter SM4577 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to N adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications .

N to N adapter is constructed with female gender on side 1 and male on side 2. SM4577 N female to N male coaxial adapter from Fairview is a tee body style. This tee N adapter is also known as a N T connector.

Fairview female N to male N adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N coaxial cables that ship quickly from our facility for all your RF adapter component needs.