Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N (N-Type) Tee (T) Connector Adapters RF Coaxial

Fairview Microwave Type N (N-Type) Tee (T) connector adapters RF coaxial products ship from our facility the same-day. These RF components are also referred to as N-Type, N or Neill Tee or T connector adapters and are regularly in stock to be able to ship the same business day. Our coaxial tee series is manufactured with Type N connectors on all sides (N-N-N). Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our RF/microwave tee adapter components.

Type N tee adapter category includes female/female/female (jack/jack/jack) or female/male/female (jack/plug/jack) genders. These F/F/F (J/J/J) and F/M/F (J/P/J) gender coaxial tee connector RF adapters are 50 Ohm. 4 GHz N-Type connector frequency maximums are available and is a in-series design.

The Fairview Microwave is where to find Type N Tee connectors in RF coaxial designs at 50 Ohm. N-Type tee connector adapter datasheet specifications PDF including CAD drawing(s) and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm N-N-N T coaxial adapter product line.

N-Type tee connector adapters for RF coaxial include brass or nickel material on interface 1 bodies. Interface 1 body plating for these products is silver or tri-metal. Beryllium copper is the interface 1 contact material used to build these RF components from Fairview Microwave. Type N 1 contact plating material of gold or silver is available. Brass or nickel is an example of the N T (interface number 2) body material. Fairview Microwave adapter connector 2 plating type includes at least silver or tri-metal for this category. The coaxial 2 connection contact plating material example is gold or silver.

Our coaxial Type N/N-Type Tee connector 3 body material includes at least brass or nickel. Silver or tri-metal is used for connection 3 body plating. Interface 3 contact plating material in this category can be gold or silver. Choose Fairview Microwave first, not just because of our Type N Tee connector adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.