Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), .718 inch Hole Spacing, Solder

SKU: FMCN1385
Pricing
QUANTITYPRICE
1-24$60.99
25-49$57.94
50-99$54.89
100-249$52.45
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1385
Datasheet
FMCN1385
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

Right Angle N Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), .718 inch Hole Spacing, Solder

FMCN1385 RA N female 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This N female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female N right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle N female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave N terminal connector has a brass body with nickel plating. Our FMCN1385 N RA connector uses beryllium copper contact and a nickel plating material. This N female right angle 4 hole flange terminal RF connector is RoHS compliant, you can find this N female right angle 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave RA female N 4 hole flange connector purchases will ship the same day. Our 4 hole flange N right angle female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.