Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Low PIM Connector for SPO-375, SPF-375 Cable, Solder

SKU: TC-SPP375-NF-LP
Pricing
QUANTITYPRICE
1-24$7.69
25-49$7.38
50-99$7.15
100-249$7.00
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 29
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: TC-375-NF-LP
Product Documents
0110
TC-SPP375-NF-LP
Datasheet
TC-SPP375-NF-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPO-375
Interface Type 2SPF-375
Description

N Female (Jack) Low PIM Connector for SPO-375, SPF-375 Cable, Solder

TC-SPP375-NF-LP N female coaxial connector from Fairview Microwave has an interface type of SPO-375, SPF-375 and a 50 Ohm impedance. This N female connector uses shield attachment of solder/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our TC-SPP375-NF-LP N connector uses brass contact. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.

Fairview Microwave female N connector purchases will ship the same day. Our N female SPO-375 / SPF-375 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.