To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector For 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SKU: SC9123
Pricing
QUANTITYPRICE
1-24$4.78
25-49$4.54
50-99$4.30
100-249$4.11
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 328
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 10.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

N Male (Plug) Connector For 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SC9123 N male coaxial connector from Fairview Microwave has an interface type of 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9123 N connector uses brass contact and a nickel plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male 0.100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.