To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
12

N Male Connectors for Coax

N Male Connectors for Coax from Fairview Microwave are part of the very extensive selection of radio frequency interconnect components. Fairview N Male Connectors for Coax include male genders in 50 Ohm and 75 Ohm impedance levels. Our N male coNNectors for coax are available in standard polarity designs with mountless types.

The N male coNNectors for coax product line for coax are available with various clamp, clamp/non-solder contact, clamp/solder, crimp/crimp, crimp/non-solder contact, crimp/solder, solder, solder/non-solder contact and solder/solder attachment methods. Fairview Microwave QPL M39012, standard and other special configurations N male coNNectors for coax are also in-stock for same day shipment. N Male Connectors for Coax connector compatible cable types include: Harbour LL142, Harbour LL335, LMR-195, LMR-200, LMR-240, LMR-400, LMR-400-75, LMR-600, LMR-SW396, LMR-SW540, PE-B400, PE-B405, PE-C200, PE-C240, PE-C400, PE-C600, RG11, RG141, RG142, RG174, RG210, RG213, RG214, RG223, RG225, RG316, RG393, RG401, RG402, RG405, RG55, RG58, RG59, RG62, RG8, RG8X, RG9, Semflex HP190 and Semflex LA290.