Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Rugged Portable Phase Stable RF Analyzer Cable N Male to 7/16 DIN Male Cable FM-FT430 Coax

SKU: FMCA1400
Pricing
Please call for pricing!!

1-800-715-4396

Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-FT430
RF Cable TypeFM-FT430
RF Cable Impedance50
Description

Rugged Portable Phase Stable RF Analyzer Cable N Male to 7/16 DIN Male Cable FM-FT430 Coax and RoHS

RF cable assembly part number FMCA1400 rugged portable phase stable RF analyzer cable N male to 7/16 DIN male cable FM-FT430 coax and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Rugged portable phase stable RF analyzer cable N male to 7/16 DIN male cable FM-FT430 coax and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a 7/16 DIN cable connection on the other end. Our N type cable assembly has a male gender on end one and male on end two. Type N cable FMCA1400 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to 7/16 DIN male cable assembly FMCA1400 is built with FM-FT430 coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this N type male to 7/16 DIN male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1400 can also be used as a 7/16 DIN male to N type male cable because the assembly operates in both directions.

Type N male to 7/16 DIN male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov