Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM N Male to 7/16 DIN Female LSZH Jacketed Cable INVALID ALIAS LOOKUP FOR *0.141 Formable Low PIM* Coax with LF Solder

SKU: FMC0136951
Pricing
Please call for pricing!!

1-800-715-4396

Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part Number0.141 Formable Low PIM
RF Cable Type0.141 Formable Low PIM
RF Cable Impedance50
Description

Low PIM N Male to 7/16 DIN Female LSZH Jacketed Cable 0.141 Formable Low PIM Coax and RoHS Compliant

RF cable assembly part number FMC0136951 low PIM N male to 7/16 DIN female LSZH jacketed cable 0.141 formable low PIM coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM N male to 7/16 DIN female LSZH jacketed cable 0.141 formable low PIM coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a 7/16 DIN cable connection on the other end. Our type N cable assembly has a male gender on end one and female on end two. Type N cable FMC0136951 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to 7/16 DIN female cable assembly FMC0136951 is built with INVALID ALIAS LOOKUP FOR *0.141 Formable Low PIM* coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this N type male to 7/16 DIN female cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0136951 can also be used as a 7/16 DIN female to type N male cable because the assembly operates in both directions.

N type male to 7/16 DIN female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.