RF cable assembly part number FMC0136925 low PIM N male to 7/16 DIN female LSZH jacketed cable 0.250 formable low PIM coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM N male to 7/16 DIN female LSZH jacketed cable 0.250 formable low PIM coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.
This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a 7/16 DIN cable connection on the other end. Our N type cable assembly has a male gender on end one and female on end two. Type N cable FMC0136925 is built in a male to female coaxial assembly design and will ship quickly after the purchase.
Fairview type N male to 7/16 DIN female cable assembly FMC0136925 is built with INVALID ALIAS LOOKUP FOR *0.250 Formable Low PIM* coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this N type male to 7/16 DIN female cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0136925 can also be used as a 7/16 DIN female to type N male cable because the assembly operates in both directions.
Type N male to 7/16 DIN female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality N type to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.