Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM N Male to 7/16 DIN Male LSZH Jacketed Cable 0.250 Formable Low PIM Coax

SKU: FMC0115925
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part Number0.250 Formable Low PIM
RF Cable Type0.250 Formable Low PIM
RF Cable Impedance50
Description

Low PIM N Male to 7/16 DIN Male LSZH Jacketed Cable 0.250 Formable Low PIM Coax and RoHS Compliant

RF cable assembly part number FMC0115925 low PIM N male to 7/16 DIN male LSZH jacketed cable 0.250 formable low PIM coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM N male to 7/16 DIN male LSZH jacketed cable 0.250 formable low PIM coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a 7/16 DIN cable connection on the other end. Our type N cable assembly has a male gender on end one and male on end two. Type N cable FMC0115925 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview N type male to 7/16 DIN male cable assembly FMC0115925 is built with INVALID ALIAS LOOKUP FOR *0.250 Formable Low PIM* coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to 7/16 DIN male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0115925 can also be used as a 7/16 DIN male to type N male cable because the assembly operates in both directions.

N type male to 7/16 DIN male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.