Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) to BNC Male (Plug) Cable LMR-400-UF Coax Up To 4 GHz, 1.5 VSWR in 24 Inch with Times Microwave Connectors

SKU: FMCA1837-24
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$117.99
25-49$112.09
50-99$106.19
100-249$101.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 230
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-400-UF
RF Cable TypeLMR-400-UF
RF Cable Impedance50
Length24 inches
Description

N Male (Plug) to BNC Male (Plug) Cable LMR-400-UF Coax Up To 4 GHz, 1.5 VSWR in 24 Inch with Times Microwave Connectors

RF cable assembly part number FMCA1837-24 N male (plug) to BNC male (plug) cable LMR-400-UF coax up to 4 GHz, 1.5 VSWR in 24 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N male (plug) to BNC male (plug) cable LMR-400-UF coax up to 4 GHz, 1.5 VSWR in 24 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a BNC cable connection on the other end. Our N type cable assembly has a male gender on end one and male on end two. Type N cable FMCA1837-24 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to BNC male cable assembly FMCA1837-24 is built with LMR-400-UF coax and it is a flexible design. Our N type cable assembly is manufactured with 50 Ohm N type to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to BNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1837-24 can also be used as a BNC male to N type male cable because the assembly operates in both directions.

Type N male to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.