To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) to BNC Male (Plug) Cable LMR-400-UF Coax Up To 2.5 GHz with Times Microwave Connectors

SKU: FMC0108405
Cable length
DISCONTINUED PRODUCT
Replaced By: FMCA1837
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-400-UF
RF Cable TypeLMR-400-UF
RF Cable Impedance50
Description

N Male (Plug) to BNC Male (Plug) Cable LMR-400-UF Coax Up To 2.5 GHz with Times Microwave Connectors

RF cable assembly part number FMC0108405 N male (plug) to BNC male (plug) cable LMR-400-UF coax up to 2.5 GHz with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N male (plug) to BNC male (plug) cable LMR-400-UF coax up to 2.5 GHz with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a BNC cable connection on the other end. Our type N cable assembly has a male gender on end one and male on end two. Type N cable FMC0108405 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview N type male to BNC male cable assembly FMC0108405 is built with LMR-400-UF coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to BNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0108405 can also be used as a BNC male to type N male cable because the assembly operates in both directions.

N type male to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.