To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Male (Plug) Connector For LL160 Cable, Clamp/Solder

SKU: FMCN1473
Pricing
QUANTITYPRICE
1-9$111.99
10-24$107.51
25-99$103.03
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1473
Datasheet
FMCN1473
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1LL160
Description

Right Angle N Male (Plug) Connector For LL160 Cable, Clamp/Solder

FMCN1473 RA N male coaxial connector from Fairview Microwave has an interface type of LL160 and a 50 Ohm impedance. This N male connector uses shield attachment of clamp/solder attachment for the contact. Our male N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

Right angle N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.16:1. This Fairview Microwave N coaxial connector has a passivated stainless steel body. Our FMCN1473 N RA connector uses beryllium copper contact. This N male right angle coaxial RF connector is RoHS compliant, you can find this N male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male N connector purchases will ship the same day. Our N right angle male LL160 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.