To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Male (Plug) Precision Connector for LL335i Cable, Clamp/Solder

SKU: FMCN1186
Pricing
QUANTITYPRICE
1-24$91.99
25-49$88.31
50-99$85.55
100-249$83.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1LL335i
Description

Right Angle N Male (Plug) Precision Connector for LL335i Cable, Clamp/Solder

FMCN1186 RA N male coaxial connector from Fairview Microwave has an interface type of LL335i and a 50 Ohm impedance. This N male connector uses shield attachment of clamp/solder attachment for the contact. Our male N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

Right angle N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.45:1. This Fairview Microwave N coaxial connector has a passivated stainless steel body. Our FMCN1186 N RA connector uses beryllium copper contact. This N male right angle coaxial RF connector is RoHS compliant, you can find this N male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male N connector purchases will ship the same day. Our N right angle male LL335i connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.