Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector For LMR-240, RG8X Cable, Crimp/Non-Solder Contact

SKU: EZ-240-NMH-X
Pricing
Price: $15.59 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 331
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
EZ-240-NMH-X
Datasheet
EZ-240-NMH-X
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-240
Interface Type 2RG8X
Description

N Male (Plug) Connector For LMR-240, RG8X Cable, Crimp/Non-Solder Contact

EZ-240-NMH-X N male coaxial connector from Fairview Microwave has an interface type of LMR-240, RG8X and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our EZ-240-NMH-X N connector uses beryllium copper contact and a tri-metal plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male LMR-240 / RG8X connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.