Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm N Male (Plug) Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact

SKU: EZ-400-NM-75
DISCONTINUED PRODUCT
Replaced By: EZ-400-NMH-75-X
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Termination TypeCoax
Interface Type 1LMR-400-75
Description

75 Ohm N Male (Plug) Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact

EZ-400-NM-75 N male coaxial connector from Fairview Microwave has an interface type of LMR-400-75 and a 75 Ohm impedance. This N male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male N coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

N male coaxial RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our EZ-400-NM-75 N connector uses brass contact and a nickel plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male LMR-400-75 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.