To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Male (Plug) Low PIM Connector for SPO-500, SPF-500 Cable, Solder

SKU: TC-SPO500-NM-RA-LP
Pricing
QUANTITYPRICE
1-24$10.06
25-49$9.66
50-99$9.36
100-249$9.15
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 111
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
TC-SPO500-NM-RA-LP
Datasheet
TC-SPO500-NM-RA-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPO-500
Interface Type 2SPF-500
Description

Right Angle N Male (Plug) Low PIM Connector for SPO-500, SPF-500 Cable, Solder

TC-SPO500-NM-RA-LP RA N male coaxial connector from Fairview Microwave has an interface type of SPO-500, SPF-500 and a 50 Ohm impedance. This N male connector uses shield attachment of solder/solder attachment for the contact. Our male N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our TC-SPO500-NM-RA-LP N RA connector uses brass contact and a tri-metal plating material. This N male right angle coaxial RF connector is RoHS compliant, you can find this N male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male N connector purchases will ship the same day. Our N right angle male SPO-500 / SPF-500 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.