Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector for SPP-250-LLPL Cable Low PIM, Solder

SKU: FMCN1442
Pricing
QUANTITYPRICE
1-24$15.99
25-49$15.19
50-99$14.39
100-249$13.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 75
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Description

N Male (Plug) Connector for SPP-250-LLPL Cable Low PIM, Solder

FMCN1442 N male coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL and a 50 Ohm impedance. This N male connector uses shield attachment of solder/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our FMCN1442 N connector uses phosphor bronze contact and a tri-metal plating material. This N male coaxial RF connector is RoHS and low pim compliant, you can find this N male coaxial low pim connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male SPP-250-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.