Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Low PIM Connector for SPP-375-LLPL, SPO-375, SPF-375 Cable, Solder

SKU: TC-375-NM-LP
Pricing
Price: $14.39 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 123
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-375-LLPL
Interface Type 2SPO-375
Interface Type 3SPF-375
Description

N Male (Plug) Low PIM Connector for SPP-375-LLPL, SPO-375, SPF-375 Cable, Solder

TC-375-NM-LP N male coaxial connector from Fairview Microwave has an interface type of SPP-375-LLPL, SPO-375, SPF-375 and a 50 Ohm impedance. This N male connector uses shield attachment of solder/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. Our TC-375-NM-LP N connector uses brass contact. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male SPP-375-LLPL / SPO-375 / SPF-375 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.