To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact, Nickel Plated Brass Body , Length 1.43 In

SKU: SC9118
Pricing
QUANTITYPRICE
1-24$24.99
25-49$23.74
50-99$22.49
100-249$21.49
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 23
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1LMR-400
Description

N Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact, Nickel Plated Brass Body , Length 1.43 In

SC9118 N male coaxial connector from Fairview Microwave has an interface type of LMR-400 and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9118 N connector uses phosphor bronze contact and a nickel plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male LMR-400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.