To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/01-0005 N Male (Plug) Connector For RG213, RG214, RG225 Cable, Clamp

SKU: M39012/01-0005
Pricing
QUANTITYPRICE
1-24$70.80
25-49$67.97
50-99$65.84
100-249$64.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 18
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG213
Interface Type 2RG214
Interface Type 3RG225
Description

M39012/01-0005 N Male (Plug) Connector For RG213, RG214, RG225 Cable, Clamp

M39012/01-0005 N male coaxial connector from Fairview Microwave has an interface type of RG213, RG214, RG225 and a 50 Ohm impedance. This N male connector uses shield attachment of clamp/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave N coaxial connector has a brass body with silver plating. Our M39012/01-0005 N connector uses brass contact and a silver plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male RG213 / RG214 / RG225 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.