Fairview Expands Portfolio of In-Stock Electromechanical Relay Transfer Switches to 43 Unique Models
Allen, Texas - Fairview Microwave Inc., a supplier of on-demand microwave and RF components has announced that it offers a line of
electromechanical relay transfer switches that cover frequencies from DC to 40 GHz and feature exceptional performance with low insertion loss and high isolation levels.
This product line consists of 43 unique electromechanical relay transfer switches that can be utilized for numerous applications to increase system level capabilities and help simplify the overall design approach. With two input and two output ports, these coaxial transfer switches can connect two different instruments with two devices under test. Furthermore, these RF switches can be used as “drop-out switches” for signal reversal or to bypass a component under test. These relay switches are popular in military communications, broadcast systems, SATCOM, test & measurement, and instrumentation applications.
Both +12V and +28V transfer switch designs offer a variety of features which include latching or failsafe actuators, indicators, self-cut-off, TTL logic, and suppression diodes. Superior broadband performance includes insertion loss as low as 0.2 dB min and isolation greater than 80 dB. Some models feature power handling capability up to 700 Watts (CW) at 1 GHz and many units are RoHS and Reach compliant. Package outlines are compact and ruggedly built, supporting SMA, N-Type, TNC or 2.92mm connectors.
“Fairview’s expanded family of 43 different high-rel electromechanical relay transfer switches are rated up to 5 million lifecycles and can be utilized for numerous applications to increase system level capabilities and can help simplify the overall design approach,” explains Brian McCutcheon, General Manager at Fairview Microwave. “We are committed to offering solutions and technical support to designers that require urgently needed RF components.”
Fairview’s new electromechanical relay transfer switches are in-stock and ready for immediate shipment. You can view these new components by visiting
https://www.fairviewmicrowave.com/rf-products/electromechanical-transfer-switches-up-to-40-ghz.html. Fairview Microwave can be contacted at +1-972-649-6678.
###
About Fairview Microwave
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Allen, Texas.
Press Contact:
Brian McCutcheon
Fairview Microwave
1130 Junction Drive #100
Allen, Texas 75013
(972) 649-6678