Outer BNC DC blocks from Fairview Microwave are available in 50 with male gender. Fairview outer BNC DC blocks have a minimum frequency as low as 4 GHz and a maximum frequency up to 4 GHz (depending on the model). The maximum insertion loss of the outer BNC DC blocks is up to 0.5 dB, our outer BNC DC block products maximum voltage is Volts and maximum VSWR is Volts and maximum VSWR is 1.35:1. Fairview Microwave outer BNC DC direct current blocks are in stock and ship the same day as purchased.