Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Outer DC Block From 10 MHz to 4 GHz With BNC Connectors

SKU: SD3468
Pricing
QUANTITYPRICE
1-9$321.99
10-24$309.11
25-99$296.23
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:28
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Key Specifications
Key Specifications.
Block TypeOuter
Impedance50 Ohm
Connector In SeriesBNC
Connector In GenderMale
Connector Out SeriesBNC
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency4 GHz
Maximum VSWR1.35:1
Description

Outer DC Block From 10 MHz to 4 GHz With BNC Connectors

Coaxial DC block SD3468 is only one of a large number of radio frequency DC blocking components specifically stocked to be ready for quick shipment. Fairview Microwave RF DC block is manufactured with a BNC connector in and BNC connector out. Our BNC to BNC DC block is male to female genders in and out.

Fairview Microwave BNC DC block has a 50 Ohm impedance and an outer design. Our 50 Ohm BNC outer DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 4 GHz. SD3468 BNC outer DC block has a maximum insertion loss of 0.5 dB and a maximum VSWR of 1.35:1.

Outer DC block specs for this Fairview direct current blocking component can be found on its DC block datasheet PDF specifications above. Outer BNC DC block is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock at Fairview and is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency DC blocks that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.