To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4950 MHz to 7125 MHz, 1-foot Parabolic Antenna, 2x2 MIMO, 25 dBi, RPSMA

SKU: FM51PD1007
Pricing
QUANTITYPRICE
1-9$148.50
10-24$145.53
25-99$142.56
100-249$139.59
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeParabolic
Design TypeStandard
Band TypeSingle
PolarizationH/V or 45 Deg. Slant
Connector 1 PolarityReverse Polarity
Number of Ports2
Minimum Frequency4.95 GHz
Maximum Frequency7.125 GHz
Connector SeriesSMA
Impedance50 Ohm
Max Input Power50
Description

4950 MHz to 7125 MHz, 1-foot Parabolic Antenna, 2x2 MIMO, 25 dBi, RPSMA

Fairview Microwave’s FM51PD1007 is a MIMO H/V or 45 deg. slant polarized antenna that ships same day from our ISO 9001:2015 certified facility. This 2-port parabolic antenna has a 2-port RP-SMA connector. The FM51PD1007 is a single-band 1-foot antenna operating from 4950 to 7125 MHz with 25 dBi gain.

Fairview Microwave’s MIMO parabolic antenna with a 4950 to 7125 MHz frequency range has a maximum input VSWR of 2.5:1.

The FM51PD1007 antenna has a white radome made of aluminum, an overall length of 15.7 in, width of 15.7 in, and weighs 5.5 lbs. Use our on-line ordering system to purchase your FM51PD1007 MIMO parabolic antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).