To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Precision Push-On Mini SMP Female (Jack) to Mini SMP Female (Jack) Push-On Adapter, Gold Plated Beryllium Body, 1.2 VSWR

SKU: SM2655
Pricing
QUANTITYPRICE
1-24$36.79
25-49$34.95
50-99$33.11
100-249$31.64
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 875
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM2655
Datasheet
SM2655
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max26.5 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Beryllium Copper
Connector Body Plating 2Gold
Description

Precision Push-On Mini SMP Female (Jack) to Mini SMP Female (Jack) Push-On Adapter, Gold Plated Beryllium Body, 1.2 VSWR

Mini SMP adapter SM2655 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our Mini SMP to Mini SMP adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm Mini SMP adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

Mini SMP to Mini SMP adapter is constructed with female gender on side 1 and female on side 2. SM2655 Mini SMP female to Mini SMP female coaxial adapter from Fairview is a straight body style. This straight Mini SMP connector adapter is an in-line RF adapter design.

Fairview female Mini SMP to female Mini SMP adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight Mini SMP adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build Mini SMP coaxial cables that ship quickly from our facility for all your RF adapter component needs.