To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Push-On SMP Female (Jack) to MMBX Plug Snap-On Adapter With Male Center Contact, Gold Plated Beryllium Copper Body, High Temp, 1.25 VSWR

SKU: FMAD1064
Pricing
QUANTITYPRICE
1-24$5.05
25-49$4.80
50-99$4.55
100-249$4.34
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Beryllium Copper
Connector Body Plating 2Gold
Description

Push-On SMP Female (Jack) to MMBX Plug Snap-On Adapter With Male Center Contact, Gold Plated Beryllium Copper Body, High Temp, 1.25 VSWR

SMP adapter FMAD1064 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMP to MMBX adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMP adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SMP to MMBX adapter is constructed with female gender on side 1 and plug on side 2. FMAD1064 SMP female to MMBX plug coaxial adapter from Fairview is a straight body style. This straight SMP connector adapter is an in-line RF adapter design.

Fairview female SMP to plug MMBX adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMP adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMP and MMBX coaxial cables that ship quickly from our facility for all your RF adapter component needs.