Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Female Bulkhead Mount Connector Solder Attachment for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, RG402, .268 inch D Hole

SKU: FMCN1891
Pricing
QUANTITYPRICE
1-24$7.02
25-49$6.67
50-99$6.32
100-249$6.04
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1891
Datasheet
FMCN1891
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1FM-SR141ALTN
Interface Type 2FM-SR141TB
Interface Type 3FM-SR141TBJ
Interface Type 4FM-SR141CUTN
Interface Type 5RG402
Description

QMA Female Bulkhead Mount Connector Solder Attachment for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, RG402, .268 inch D Hole

FMCN1891 QMA female bulkhead coaxial connector from Fairview Microwave has an interface type of FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, RG402 and a 50 Ohm impedance. This QMA female bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our female QMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

QMA female bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave QMA coaxial connector has a brass body with gold plating. Our FMCN1891 QMA connector uses beryllium copper contact and a gold plating material. This QMA female bulkhead coaxial RF connector is RoHS compliant, you can find this QMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female QMA bulkhead connector purchases will ship the same day. Our bulkhead QMA female FM-SR141ALTN / FM-SR141TB / FM-SR141TBJ / FM-SR141CUTN / RG402 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QMA cable connector assemblies that will ship quickly from our location.