Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Male Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

SKU: FMCN1887
Pricing
QUANTITYPRICE
1-24$4.65
25-49$4.42
50-99$4.19
100-249$4.00
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1887
Datasheet
FMCN1887
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3RG405
Description

QMA Male Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

FMCN1887 QMA male coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, RG405 and a 50 Ohm impedance. This QMA male connector uses shield attachment of solder/solder attachment for the contact. Our male QMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

QMA male coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave QMA coaxial connector has a brass body with gold plating. Our FMCN1887 QMA connector uses gold plating material. This QMA male coaxial RF connector is RoHS compliant, you can find this QMA male coaxial connector datasheet specifications above.

Fairview Microwave male QMA connector purchases will ship the same day. Our QMA male FM-SR086ALTN / FM-SR086TB / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QMA cable connector assemblies that will ship quickly from our location.